- No mechanical wear
- Long service life
- Robust and fully encapsulated housing
- Impervious to dirt
Description
Material
Housing thermoplastic.
Version
Operating principle: Magnetic.
Rating: IP67.
Rating: IP67.
Note
If the actuator is within the switching range (safety door closed), the safety contacts and, if applicable, the signal contacts of the safety switch are activated. The contact is thus closed via a magnet (magnetic field).
Form A: Actuator on one level to the safety switch.
Form B: Actuator offset by 90° to the safety switch.
Form A: Actuator on one level to the safety switch.
Form B: Actuator offset by 90° to the safety switch.
Temperature range
-25 °C to +70 °C
Accessory
Safety switch magnetically coded 83455.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.