{"product":{"productId":"agid.34699","price":197.09,"name":"Signal towers, LED green, yellow, red, Ø70 mm, complete unit, Form A"},"currency":"EUR"}
- Complete unit green, yellow, red
- Diameter 70 mm
- Simple, intuitive installation
- Two adjustable light pattern functions (continuous, blinking)
- Modular construction permits expansion with further elements
Description
Material
Light elements polycarbonate.
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Base with tube fibreglass reinforced polyamide.
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Base with tube fibreglass reinforced polyamide.
Version
Light element, outside smooth, inside ribbed. Colours green, yellow, red.
Connecting element, cover, base with tube, black.
Connecting element, cover, base with tube, black.
Note
LED signal tower for optical signaling of status and faults in machines and equipment. Equipped with the latest LED technology, these three green, yellow and red elements signal a continuous or blinking light that is visible from all sides (adjustable via slide switches in the individual light elements). The LED signal tower has a modular design and a diameter of 70 mm.
The modular construction permits the signal tower to be expanded with further light or acoustic elements (max. 5 elements).
Certificates / Standards met:
CE, EAC, WEEE.
The modular construction permits the signal tower to be expanded with further light or acoustic elements (max. 5 elements).
Certificates / Standards met:
CE, EAC, WEEE.
Technical Data
Mounting position: arbitrary.
Lamp colour: green / yellow / red
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Lamp colour: green / yellow / red
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Temperature range
-20 °C to +50 °C.
Assembly
The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.