text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Body QT steel.
Tension lever QT steel.
Version
Body black oxidised.
Clamping face ground.
Tension lever Form C nickel-plated.
Note
The tension lever can be
user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought