{"product":{"productId":"agid.31063","price":129.43,"name":"Flat clamps with cam, Form C, without locating pin, with tension lever"},"currency":"EUR"}
- Compact and flat design
- Quick and easy clamping of components
- Robust construction
Description
Product description
Form C without locating pin, with tension lever.
Material
Carbon steel.
Version
Black oxidised.
Note
By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly
See drawing (Form A).
Advantages
- Compact and flat design
- Quick and easy clamping of components
- Quick and easy clamping of components
Drawing reference
1) Clamping start position
2) Clamping end position
3) Grub screw
2) Clamping end position
3) Grub screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.