{"product":{"productId":"agid.22206","price":22.48,"name":"Clamping pin, steel or stainless steel with washer"},"currency":"EUR"}
Material
Washer steel 1.0715.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Washer electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Show more
Show less
Description
Material
Washer steel 1.0715.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Washer electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Note
For fixating adapter plates, angles and plates open on grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes. Can also be used as a point end stop for positioning and fixating exchange clamping plates. By turning the cap screw, the lock wedges expand in the bore.
Advantages
Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Low height.
Gentle clamping in the bore.
Low height.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.