{"product":{"productId":"agid.27317","price":160.53,"name":"Support elements, hydraulic, screw-on, Form B, docking via spring"},"currency":"EUR"}
- Integrated metal wiper
- Low mounting dimensions.
Description
Product description
Support elements are used during machining to prevent vibrations and deflections on the workpiece. The screw-on support elements can be mounted horizontally or vertically. The two mounting options enable space-saving positioning in the clamping fixtures.
Hydraulic locking can be used in combination or separately with hydraulic clamping.
Hydraulic locking can be used in combination or separately with hydraulic clamping.
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Method of operation
Drilled channels.
Technical Data
- Max. operating pressure: 500 bar.
- Permitted loading at 500 bar: 9 kN.
- Min. oil pressure: 100 bar.
- Max. tightening torque: 60 Nm.
- Permitted loading at 500 bar: 9 kN.
- Min. oil pressure: 100 bar.
- Max. tightening torque: 60 Nm.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Always engaged by spring force.
- Low mounting dimensions.
- Horizontal/vertical mounting possible.
- Separate/combined locking and clamping process
- Installed Kantseal washer
- Always engaged by spring force.
- Low mounting dimensions.
- Horizontal/vertical mounting possible.
- Separate/combined locking and clamping process
- Installed Kantseal washer
Scope of delivery
1 Kantseal square washer supplied.
Drawing reference
1) Mounting contour
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.