{"product":{"productId":"agid.2336","price":127.49,"name":"Screw rest with flat face and magnetic foot, aluminium"},"currency":"EUR"}
Material
Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Spindle carbon steel.
Version
Self-locking trapezoidal thread, spindle has end lock.
Show more
Show less
Description
Material
Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Spindle carbon steel.
Version
Self-locking trapezoidal thread, spindle has end lock.
Note
Suitable for horizontal and vertical applications. The magnetic foot allows durable and accurate vertical positioning of the workpiece.
Drawing reference
1) centring hole for 02210
2) magnetic foot
2) magnetic foot
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.