Material
Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Show more
Show less
Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert smooth
from
€69.01
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth
from
€69.22
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip
from
€79.12
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert smooth
from
€68.51
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
from
€79.38
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face
from
€72.61
plus sales tax
plus shipping costs
Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face
from
€72.32
plus sales tax
plus shipping costs
Description
Material
Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Drawing reference
Form C: flattened steel insert, smooth
Form E: flattened stainless steel insert, smooth
Form F: gripper face
Form K: flattened POM insert, smooth
Form M: gripper face, with carbide serrations
Form O: stainless steel insert diamond impregnated
Form P: stainless steel insert with polyurethane surface
Form E: flattened stainless steel insert, smooth
Form F: gripper face
Form K: flattened POM insert, smooth
Form M: gripper face, with carbide serrations
Form O: stainless steel insert diamond impregnated
Form P: stainless steel insert with polyurethane surface