Material
Carbon steel.
Version
Hardened, black oxidised.
Show more
Show less
Self-aligning pads, auto-return, Form C, smooth face
from
€46.78
plus sales tax
plus shipping costs
Self-aligning pads, auto-return, Form F, insert with diamond grip
from
€63.10
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
Hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages
– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference
Form C: smooth face
Form F: serrated face
1) Hole for pin as a rotation lock
Form F: serrated face
1) Hole for pin as a rotation lock