Material
GJL 300.
Version
Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
The clamping surfaces have 0.5 mm allowance.
Show more
Show less
0 results found
Description
Material
GJL 300.
Version
Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
The clamping surfaces have 0.5 mm allowance.
Note
Grid hole pitch 50 ±0.01 mm.
Grid hole plugs and ring bolts for lifting are supplied.
A cover prevents the cavities of the tombstones filling with swarf. Workpieces can be mounted on all four clamping surfaces directly or using fixtures. Code numbers on the clamping surfaces prevent mounting the wrong part on the wrong face when different workpieces are being machined. The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Other dimensions on request.
Grid hole plugs and ring bolts for lifting are supplied.
A cover prevents the cavities of the tombstones filling with swarf. Workpieces can be mounted on all four clamping surfaces directly or using fixtures. Code numbers on the clamping surfaces prevent mounting the wrong part on the wrong face when different workpieces are being machined. The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Other dimensions on request.