text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
5 Hits

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Note
Form A with full ball is used when a clean, polished pressure surface is required.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Drawing reference
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock

Other customers also bought