{"product":{"productId":"agid.22322","price":75.42,"name":"Swivel castors, stainless steel with polyamide wheels, standard version"},"currency":"EUR"}
- Rust-free
- Low roll resistance
- Low pivot resistance
- Abrasion-proof
- High chemical resistance
Description
Material
Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.