{"product":{"productId":"agid.5792","price":111.1,"name":"Steel plate swivel castors with stop-top, Extrathane® tread, medium load version"},"currency":"EUR"}
- Swivel castor housing with double ball bearing
- Wheels with precision ball bearing
- Steel plate housing
- Aluminium wheel rim
- Polyurethane tread, low rolling resistance
Description
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
From diameter 125 mm the wheels have spokes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.