{"product":{"productId":"agid.22358","price":120.73,"name":"Swivel castors, stainless steel, with bolt hole, without lock system, with polyurethane tread, for sterile areas"},"currency":"EUR"}
- Suitable for sterile areas
- Optically detectable
- Noise dampening
- High operational comfort
- Low roll and pivot resistance
Description
Material
Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Application
Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.
Temperature range
-20 °C - +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.