Swivel castor
without locking system
rubber
- Simple and effortless handling
- High dynamic loading
- Low roll resistance
- Thin tread.
- No floor damage.
€272.60
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Version 2
with low roll resistance
Product type
standard
Body material
rubber
Component material
steel
B=belt width
50
D=Roller diameter
200
F5=Load capacity kg
400
For=Wheel bearing
ball bearing
H=total height
235
A
65
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
165
Description
Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Application
Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.
Temperature range
-25 °C to +70 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.