text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Version 2
with low roll resistance
Product type
standard
Body material
rubber
Component material
steel
B=belt width
40
D=Roller diameter
125
F5=Load capacity kg
200
For=Wheel bearing
ball bearing
H=total height
150
A
40
B1
60
B2
55
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
L2
76
R
102,5

Description

Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application
Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.
Temperature range
-25 °C to +70 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought