{"product":{"productId":"agid.5825","price":8.18,"name":"Guide rollers"},"currency":"EUR"}
Material
Tread light brown Extrathane® Shore 92A or white polyamide 6 Shore 80D.
Show more
Show less
Description
Material
Tread light brown Extrathane® Shore 92A or white polyamide 6 Shore 80D.
Note
The tread is firmly bonded onto a ball bearing.
Extrathane tread: quiet running, low roll resistance, elastic, gentle on floors, very wear resistant, high cut and tear resistance, non-marking, non-staining.
Polyamide 6 tread: unbreakable, very low roll resistance, light running on smooth floors, very wear resistant.
Uses: conveyor belts, doors, etc.
Other sizes on request.
Extrathane tread: quiet running, low roll resistance, elastic, gentle on floors, very wear resistant, high cut and tear resistance, non-marking, non-staining.
Polyamide 6 tread: unbreakable, very low roll resistance, light running on smooth floors, very wear resistant.
Uses: conveyor belts, doors, etc.
Other sizes on request.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.