text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Duroplast Wheel
Version 1
without locking system
Version 2
without housing
Product type
heat-resistant
Body material
duroplast
B=belt width
50
D=Roller diameter
250
F5=Load capacity kg
350
For=Wheel bearing
plain bearing
B1
58
D1
20,2

Description

Material
Thermoset PF.
Version
Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Note
Thermoset wheels for high-heat sectors, with exceptional running characteristics on smooth floors.

Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.

Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Temperature range
-35°C to +260°C, short-term up to +300°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought