text.skipToContent text.skipToNavigation
EN
Choose your language

95182-01

Ball transfer units with stud stainless steel

  • Application sectors: machine construction, logistics, material handling, metrology
  • High stability
  • High permissible load
Special features:

from €17.51

plus sales tax

Description

Material
Balls stainless steel 1.4021.

Housing stainless steel 1.4301.
Version
Bright.
Note
The ball transfer units has a large support area.
The stud fastening allows for high stability and heavy loading.
The formed wiper seal is external.
Drawing reference
1) load ball
2) bearing balls