text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
1200
D1=Outside diameter
45
D=Diameter
33-0,2
H1=Height
9,8±0,2
H=Height
27,7
N=Number of fastening holes
3
DK
22
Fastening type
bore
H2
5

Description

Material
Steel electro zinc-plated.
Note
Ball transfer units with fastening holes for easy installation and removal.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought