Ball Transfer Unit
mini
stainless steel
- Application sectors: machine construction, logistics, material handling, metrology
- Versatile use
€54.92
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Form
B
Version 1
mini
Body material
stainless steel
Component material
stainless steel
C=Load rating (N)
100
D1=Outside diameter
13
D=Diameter
13
H1=Height
2
H=Height
16,5
L=Thread length
6
D
13
D2
M03
DK
6,4
Fastening type
thread
L
6
Description
Material
Steel version:
Load ball steel.
Bearing balls steel.
Housing electro zinc-plated steel.
Cover electro zinc-plated steel.
Stainless steel version:
Load ball stainless steel.
Bearing balls stainless steel.
Housing stainless steel.
Cover aluminium.
Load ball steel.
Bearing balls steel.
Housing electro zinc-plated steel.
Cover electro zinc-plated steel.
Stainless steel version:
Load ball stainless steel.
Bearing balls stainless steel.
Housing stainless steel.
Cover aluminium.
Note
The ball transfer units comprise a housing with integrated bearing shell, a cover, a load ball and several supporting balls. For use in measuring instruments, material conveyance in clean rooms and miniature mechanisms.
Drawing reference
1) load ball
2) bearing balls
2) bearing balls
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.