Ball Transfer Unit
housing
steel
galvanised
- Application sectors: machine construction, logistics, material handling, metrology
- Ideal for transporting fragile goods
- Felt seal keeps dirt out
€7.94
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Form
B
Version 1
housing
Body material
steel
Component material
polyamide
Body surface finish
galvanised
C=Load rating (N)
100
D1=Outside diameter
31
D=Diameter
24±0,065
H1=Height
9,5
H=Height
21
DK
15,8
Fastening type
press-in
H2
2,8
Description
Material
Electro zinc-plated steel.
Polyamid PA 66 ball.
Polyamid PA 66 ball.
Note
Ball transfer units with plastic balls are particularly suitable for transporting sensitive materials such as polished aluminium, brass and steel sheets or glass.
They have a felt seal to protect against dirt.
They have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls
Form B: cap and housing electro zinc-plated, bearing balls steel.
Form C: cap and housing electro zinc-plated, bearing balls stainless steel
2) bearing balls
Form B: cap and housing electro zinc-plated, bearing balls steel.
Form C: cap and housing electro zinc-plated, bearing balls stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.