- Temperature resistant to 100°C
Description
Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version
Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note
Temperature resistant to 100°C.
On request
Min-Max markings.
Drawing reference
1) O-ring
2) air filter
2) air filter
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.