text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
€0.00
Shopping cart
€0.00
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
27000 inch
Levelling feet, swivel feet, machine feet - inch
Levelling feet, swivel feet, machine feet - inch
Main material
stainless steel
steel
plate diameter
32
40
50
60
Height
30
34
40
50
Load rating max. kN
0,212
0,435
0,705
Filter
entries / page
1
of 1 entries
Added to your shopping cart
Filter
entries / page
1
of 1 entries
Other customers also bought
Filter
Main material
stainless steel
steel
plate diameter
32
40
50
60
Height
30
34
40
50
Load rating max. kN
0,212
0,435
0,705
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!