text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
03000 inch
Ball lock pins - inch
window['coveoDebugData_categorylisting:24553'] = JSON.parse('null');
Ball lock pins - inch
Item
Ball Lock Pin
Locking pin
Main material
stainless steel
Pin diameter
1/2
1/4
3/8
3/16
5/8
5/16
7/16
Length
0,5
0,75
1,0
1,25
1,5
1,75
2,0
2,5
3,0
Version 1
with mushroom grip
Version 2
metal collar
with magnetic axial lock
Shearing force double shear max.kN
13
24
38
54
74
96
150
Component material
stainless steel
thermoplastic
Filter
entries / page
3
of 3 entries
Added to your shopping cart
Filter
entries / page
3
of 3 entries
window['coveoDebugData_categorylisting:24553'] = JSON.parse('null');
window['coveoDebugData_categorylisting:24553'] = JSON.parse('null');
Other customers also bought
Filter
Item
Ball Lock Pin
Locking pin
Main material
stainless steel
Pin diameter
1/2
1/4
3/8
3/16
5/8
5/16
7/16
Length
0,5
0,75
1,0
1,25
1,5
1,75
2,0
2,5
3,0
Version 1
with mushroom grip
Version 2
metal collar
with magnetic axial lock
Shearing force double shear max.kN
13
24
38
54
74
96
150
Component material
stainless steel
thermoplastic