text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel or 1.4305 stainless steel
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate.
The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm.
(Overall height of swivel foot = L + L1 + 22.5 mm)

Depending on the version, threaded spindles can have a thread undercut in front of the hexagon.
Accessory
- 27800 Teller für Gelenkfüße aus Kunststoff.
- 27800 Teller für Gelenkfüße antistatisch.
- 27801 Teller für Gelenkfüße aus Zinkdruckguss oder Edelstahl.
- 27802 Teller mit Ausleger für Gelenkfüße aus Kunststoff.
- 27802 Teller mit Ausleger für Gelenkfüße aus Zinkdruckguss.
- 27803 Teller für Gelenkfüße aus Edelstahl.
- 27804 Teller für Gelenkfüße mit Schwingungsdämpfung.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Threaded spindles and plates for swivel feet

Swivel feet consist of two components: a threaded spindle and a plate. Swivel feet have the significant advantage that each threaded spindle can be combined with any plate, meaning they can be customised for a particular field of application.

Assembly

The ball head is tapped vertically into the swivel foot plate using a soft-face hammer. There is also the option to screw the swivel foot to the floor. Both closed fastening holes can be opened using a punch.
 
norelem offers both steel and stainless-steel swivel feet.