text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Grip made of 2-component plastic.
Version
Tempered and electro zinc-plated.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 35 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Toggle clamps variable

Thanks to the variable toggle clamps from norelem, you no longer have to adjust the clamping process manually for workpieces at different heights – this is performed automatically by a span range control. The infinitely variable adjustment of the clamping height, maintaining approximately the same clamping force, ensures a reliable and stable connection. And you don't even have to adjust the thrust screw.

Variable toggle clamps are extremely versatile. For example, they are used for clamping during drilling, bending, welding or grinding in the metal, wood and plastics industry. The operator can also adjust the clamping force as per specific requirements to a maximum of 2500 N using a setscrew under the lever in the joint.


The norelem product range includes variable toggle clamps in three different versions:

  • Toggle clamps variable, horizontal, with horizontal foot
  • Toggle clamps variable, vertical, with horizontal foot
  • Toggle clamps variable with thrust rod