Hook Clamp
with ground shank
high carbon steel
black oxidised
- Collar, ground toleranced dimension
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
€66.45
plus sales tax
Added to your shopping cart
Designation
Hook Clamp
Form
B
Version 1
with ground shank
Body material
high carbon steel
Body surface finish
black oxidised
D=Diameter
25
H5=Max. clamping range
15
H=Height
92
M=Tightening torque max. Nm
49
B
18
D1
32
F max. kN
14
H1
68
H2
39
H3
11
H4
12
R
50
Socket head screw DIN 912
M12X80
Description
Material
Carbon steel, tempered.
Version
Black oxidised. Shaft OD ground.
Note
The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).
Advantages
Compact design for use in the tightest of spaces
Diverse versions and sizes
Diverse versions and sizes
Accessory
Hook clamp holders 04375.
Hook clamp holders 04379.
Extensions for jack screws 04378.
Hook clamp holders 04379.
Extensions for jack screws 04378.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.