text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Technical accessories and equipment for the production environment
96000
Edge protection profiles
Edge protection profiles
Minimum bend radius
A=10 B=10 C=10 D=10
A=15 B=15 C=10 D=10
A=20 B=15 C=30 D=30
A=20 B=40 C=10 D=10
A=30 B=20 C=20 D=20
A=40 B=40 C=100 D=60
A=50 B=20 C=120 D=40
A=50 B=40 C=30 D=30
A=50 B=50 C=50 D=50
A=50 B=180 C=25 D=25
A=50 B=180 C=30 D=30
A=70 B=80 C=15 D=15
A=100 B=200 C=100 D=60
A=200 B=80 C=200 D=200
Body material
EPDM
PVC
Version 1
without seal
L=Length
2000
5000
10000
20000
50000
B=Width
6
6,5
7
8
9
10
11
12
H=Height
8
10
11
12
13
14,5
15
15,8
21
22
Clamping range mm
0,5-1,5
0,8-1,5
0,8-2,5
1,0-2,0
1,0-3,0
1,0-3,5
1,0-4,0
2,0
4,0-6,0
6,0-8,0
Filter
entries / page
2
of 2 entries
Added to your shopping cart
Filter
entries / page
2
of 2 entries
Other customers also bought
Filter
Minimum bend radius
A=10 B=10 C=10 D=10
A=15 B=15 C=10 D=10
A=20 B=15 C=30 D=30
A=20 B=40 C=10 D=10
A=30 B=20 C=20 D=20
A=40 B=40 C=100 D=60
A=50 B=20 C=120 D=40
A=50 B=40 C=30 D=30
A=50 B=50 C=50 D=50
A=50 B=180 C=25 D=25
A=50 B=180 C=30 D=30
A=70 B=80 C=15 D=15
A=100 B=200 C=100 D=60
A=200 B=80 C=200 D=200
Body material
EPDM
PVC
Version 1
without seal
L=Length
2000
5000
10000
20000
50000
B=Width
6
6,5
7
8
9
10
11
12
H=Height
8
10
11
12
13
14,5
15
15,8
21
22
Clamping range mm
0,5-1,5
0,8-1,5
0,8-2,5
1,0-2,0
1,0-3,0
1,0-3,5
1,0-4,0
2,0
4,0-6,0
6,0-8,0
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!