text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
T-slot nuts
T-slot nuts
Body material
aluminium
1
high carbon steel
4
stainless steel
1
stainless steel A4
1
steel
8
Slot width
6
5
8
11
10
6
12
4
14
4
16
4
18
4
20
4
22
4
24
2
6
5
8
11
10
6
12
4
14
4
16
4
18
4
20
4
22
4
24
2
28
4
32
1
36
4
42
3
Show more
Show less
Product type
for aluminium profile type B
2
for aluminium profile type I
6
for T-slot
4
Filter
entries / page
12
of 12 entries
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
12
of 12 entries
Discover the norelem product range
Filter
Body material
aluminium
1
high carbon steel
4
stainless steel
1
stainless steel A4
1
steel
8
Slot width
6
5
8
11
10
6
12
4
14
4
16
4
18
4
20
4
22
4
24
2
6
5
8
11
10
6
12
4
14
4
16
4
18
4
20
4
22
4
24
2
28
4
32
1
36
4
42
3
Show more
Show less
Product type
for aluminium profile type B
2
for aluminium profile type I
6
for T-slot
4
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!