text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Nuts, screws, washers, securing elements
Nuts, screws, washers, securing elements
Product type
adjustment nut
1
conical seat
1
for T-slot
1
grub screw
3
nut
22
plug
1
ring
3
screw
25
split pin
1
spring
1
adjustment nut
1
conical seat
1
for T-slot
1
grub screw
3
nut
22
plug
1
ring
3
screw
25
split pin
1
spring
1
threaded rod
1
washer
18
Body material
aluminium
3
high carbon steel
20
malleable iron
1
mild steel
2
polyamide
1
polythene
1
POM GF30
1
spring steel
1
stainless steel
9
stainless steel A2
36
aluminium
3
high carbon steel
20
malleable iron
1
mild steel
2
polyamide
1
polythene
1
POM GF30
1
spring steel
1
stainless steel
9
stainless steel A2
36
stainless steel A4
29
steel
64
Body surface finish
141
1
anodised
2
black oxidised
16
blue-passivated
1
bright
48
bright (black)
14
case-hardened
1
galvanised
42
hardened, bright and oiled
1
hardened and ground
1
141
1
anodised
2
black oxidised
16
blue-passivated
1
bright
48
bright (black)
14
case-hardened
1
galvanised
42
hardened, bright and oiled
1
hardened and ground
1
nitrided and black oxidised
1
not polished
3
phosphated
2
phosphated and lubricated
1
polished
6
tempered
5
tempered, black oxidised
7
tempered (black)
1
G=thread / for thread
M03
13
M3
1
M04
28
M05
36
M5
4
M06
47
M6
5
M6X0,75
1
M07
1
M7
1
M03
13
M3
1
M04
28
M05
36
M5
4
M06
47
M6
5
M6X0,75
1
M07
1
M7
1
M08
52
M8
6
M8X1
1
M9
2
M09
1
M10
53
M10X1
4
M10X1,25
1
M11
2
M12
56
M12X1,25
1
M12X1,5
4
M14
25
M14X1,5
3
M16
48
M16X1,5
4
M18
13
M18X1,5
4
M20
36
M20X1,5
4
M22
11
M22X1,5
4
M24
25
M24X1,5
3
M24X2
1
M26X1,5
2
M27
9
M28X1,5
3
M30
21
M30X1,5
3
M32X1,5
3
M33
2
M35X1,5
3
M36
13
M38X1,5
2
M39
2
M40X1,5
2
M42
2
M42X1,5
2
M45
1
M48
2
ISO standard
1234
1
4028
1
4762
2
7089A
1
7380-1
1
7380-2
1
10642
1
DIN Standard
462
1
917
1
5406
1
6923
1
7349
1
7980
1
25201
1
70852
1
70952
1
DIN 137B
1
462
1
917
1
5406
1
6923
1
7349
1
7980
1
25201
1
70852
1
70952
1
DIN 137B
1
DIN 433
1
DIN 439
1
DIN 444
2
DIN 471
1
DIN 472
1
DIN 508
1
DIN 787
2
DIN 912
2
DIN 923
1
DIN 931
1
DIN 933
1
DIN 934
1
DIN 976-1
1
DIN 980
1
DIN 981
1
DIN 982
1
DIN 985
1
DIN 988
1
DIN 1478
1
DIN 1479
1
DIN 1587
1
DIN 1804
1
DIN 6310
1
DIN 6319
1
DIN 6330
1
DIN 6331
1
DIN 6340
1
DIN 6371
1
DIN 6372
1
DIN 6379
1
DIN 6796
1
DIN 6799
1
DIN 6912
1
DIN 9021
1
similar to DIN 315
1
similar to DIN 316
1
similar to DIN 609
1
similar to DIN 980
1
similar to DIN 982
1
similar to DIN 985
1
similar to DIN 1587
1
similar to DIN 11024
1
Ä6923
1
Ä11023
1
Filter
entries / page
24
of 97 entries
1
(current)
2
3
4
5
Added to your shopping cart
Filter
entries / page
24
of 97 entries
1
(current)
2
3
4
5
Other customers also bought
Filter
Product type
adjustment nut
1
conical seat
1
for T-slot
1
grub screw
3
nut
22
plug
1
ring
3
screw
25
split pin
1
spring
1
adjustment nut
1
conical seat
1
for T-slot
1
grub screw
3
nut
22
plug
1
ring
3
screw
25
split pin
1
spring
1
threaded rod
1
washer
18
Body material
aluminium
3
high carbon steel
20
malleable iron
1
mild steel
2
polyamide
1
polythene
1
POM GF30
1
spring steel
1
stainless steel
9
stainless steel A2
36
aluminium
3
high carbon steel
20
malleable iron
1
mild steel
2
polyamide
1
polythene
1
POM GF30
1
spring steel
1
stainless steel
9
stainless steel A2
36
stainless steel A4
29
steel
64
Body surface finish
141
1
anodised
2
black oxidised
16
blue-passivated
1
bright
48
bright (black)
14
case-hardened
1
galvanised
42
hardened, bright and oiled
1
hardened and ground
1
141
1
anodised
2
black oxidised
16
blue-passivated
1
bright
48
bright (black)
14
case-hardened
1
galvanised
42
hardened, bright and oiled
1
hardened and ground
1
nitrided and black oxidised
1
not polished
3
phosphated
2
phosphated and lubricated
1
polished
6
tempered
5
tempered, black oxidised
7
tempered (black)
1
G=thread / for thread
M03
13
M3
1
M04
28
M05
36
M5
4
M06
47
M6
5
M6X0,75
1
M07
1
M7
1
M03
13
M3
1
M04
28
M05
36
M5
4
M06
47
M6
5
M6X0,75
1
M07
1
M7
1
M08
52
M8
6
M8X1
1
M9
2
M09
1
M10
53
M10X1
4
M10X1,25
1
M11
2
M12
56
M12X1,25
1
M12X1,5
4
M14
25
M14X1,5
3
M16
48
M16X1,5
4
M18
13
M18X1,5
4
M20
36
M20X1,5
4
M22
11
M22X1,5
4
M24
25
M24X1,5
3
M24X2
1
M26X1,5
2
M27
9
M28X1,5
3
M30
21
M30X1,5
3
M32X1,5
3
M33
2
M35X1,5
3
M36
13
M38X1,5
2
M39
2
M40X1,5
2
M42
2
M42X1,5
2
M45
1
M48
2
ISO standard
1234
1
4028
1
4762
2
7089A
1
7380-1
1
7380-2
1
10642
1
DIN Standard
462
1
917
1
5406
1
6923
1
7349
1
7980
1
25201
1
70852
1
70952
1
DIN 137B
1
462
1
917
1
5406
1
6923
1
7349
1
7980
1
25201
1
70852
1
70952
1
DIN 137B
1
DIN 433
1
DIN 439
1
DIN 444
2
DIN 471
1
DIN 472
1
DIN 508
1
DIN 787
2
DIN 912
2
DIN 923
1
DIN 931
1
DIN 933
1
DIN 934
1
DIN 976-1
1
DIN 980
1
DIN 981
1
DIN 982
1
DIN 985
1
DIN 988
1
DIN 1478
1
DIN 1479
1
DIN 1587
1
DIN 1804
1
DIN 6310
1
DIN 6319
1
DIN 6330
1
DIN 6331
1
DIN 6340
1
DIN 6371
1
DIN 6372
1
DIN 6379
1
DIN 6796
1
DIN 6799
1
DIN 6912
1
DIN 9021
1
similar to DIN 315
1
similar to DIN 316
1
similar to DIN 609
1
similar to DIN 980
1
similar to DIN 982
1
similar to DIN 985
1
similar to DIN 1587
1
similar to DIN 11024
1
Ä6923
1
Ä11023
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!