text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Palm grips, star grips
Palm grips, star grips
Designation
Five Lobe Grip
Palm Grip
Star Grip
Triangular Grip
Body material
aluminium
duroplast
grey cast iron
plastic
polyamide
PPA GF30 FDA EU10/2011+NSF
stainless steel
thermoplastic
Thread type
bore
external thread
hexagon socket
internal thread
reamed hole
D1=Outside diameter
20
25
30
32
40
50
60
62
63
68
70
80
100
H=Height
13
16
16,6
17
18
20
20,5
20,6
21
22
22,4
22,5
23
24,5
25
26
28
30
30,5
31
31,2
32
34
34,8
35
37
38
39,3
40
41,9
42
44
45
47
50
52
53,5
63
65
D=Thread
M04
M05
M06
M08
M10
M12
M14
M16
M20
L=Thread length
10
12
15
16
18
20
24
25
30
35
40
45
50
60
80
100
Filter
entries / page
24
of 40 entries
1
(current)
2
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
24
of 40 entries
1
(current)
2
Other customers also bought
Filter
Designation
Five Lobe Grip
Palm Grip
Star Grip
Triangular Grip
Body material
aluminium
duroplast
grey cast iron
plastic
polyamide
PPA GF30 FDA EU10/2011+NSF
stainless steel
thermoplastic
Thread type
bore
external thread
hexagon socket
internal thread
reamed hole
D1=Outside diameter
20
25
30
32
40
50
60
62
63
68
70
80
100
H=Height
13
16
16,6
17
18
20
20,5
20,6
21
22
22,4
22,5
23
24,5
25
26
28
30
30,5
31
31,2
32
34
34,8
35
37
38
39,3
40
41,9
42
44
45
47
50
52
53,5
63
65
D=Thread
M04
M05
M06
M08
M10
M12
M14
M16
M20
L=Thread length
10
12
15
16
18
20
24
25
30
35
40
45
50
60
80
100
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!