text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
€ 0,00
Shopping cart
€ 0,00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Ledge handles
Ledge handles
L=Length
80
100
106
120
140
150
A=Hole spacing
60
80
86
100
120
130
D=Fastening hole
5,5
M06
F=Load capacity (N)
500
1000
Body material
aluminium
stainless steel
Filter
entries / page
2
of 2 entries
Added to your shopping cart
Filter
entries / page
2
of 2 entries
Other customers also bought
Filter
L=Length
80
100
106
120
140
150
A=Hole spacing
60
80
86
100
120
130
D=Fastening hole
5,5
M06
F=Load capacity (N)
500
1000
Body material
aluminium
stainless steel
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!