text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Crank handles, balanced crank handles
Crank handles, balanced crank handles
Product type
fixed grip
folding grip
revolving grip
safety grip
Component material
stainless steel
steel
thermoplastic
Version 1
reamed hole
reamed hole with slot
square socket
Body material
aluminium
grey cast iron
stainless steel
steel
thermoplastic
D2=Fastening hole
7
8
10
12
14
17
A=Centre distance
25
34
41
50
63
80
100
125
160
200
H=Height
71,1
80
81
82
84,2
85,7
85,8
87,4
87,5
89
92
98
100
102
104,2
105,2
106,9
107
107,1
107,9
108
109
110,5
111
114,5
115
118
120
122
123
131
139
139,1
139,5
140
140,5
141
143
143,1
144
144,5
153
158
189
L=Length
65,5
87
100
103,5
104
124
126,5
129
153
155,5
161
190
Filter
entries / page
11
of 11 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Other customers also bought
Filter
Product type
fixed grip
folding grip
revolving grip
safety grip
Component material
stainless steel
steel
thermoplastic
Version 1
reamed hole
reamed hole with slot
square socket
Body material
aluminium
grey cast iron
stainless steel
steel
thermoplastic
D2=Fastening hole
7
8
10
12
14
17
A=Centre distance
25
34
41
50
63
80
100
125
160
200
H=Height
71,1
80
81
82
84,2
85,7
85,8
87,4
87,5
89
92
98
100
102
104,2
105,2
106,9
107
107,1
107,9
108
109
110,5
111
114,5
115
118
120
122
123
131
139
139,1
139,5
140
140,5
141
143
143,1
144
144,5
153
158
189
L=Length
65,5
87
100
103,5
104
124
126,5
129
153
155,5
161
190
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!