text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Spring plungers
Spring plungers
Body material
brass
1
plastic
4
stainless steel
23
steel
20
Component material
ball ceramic
2
ball POM
1
ball stainless steel
8
ball steel
5
pin POM
8
pin stainless steel
6
pin steel
9
POM
6
stainless steel
7
D=Outside diameter
2
1
2,5
1
3
3
4
7
4,1
1
4,95
1
5
7
5,95
1
6
8
7,95
1
2
1
2,5
1
3
3
4
7
4,1
1
4,95
1
5
7
5,95
1
6
8
7,95
1
8
8
9,95
1
10
8
11,95
1
12
5
13,95
1
M04
1
M05
1
M06
1
M08
1
M10
1
M12
1
Show more
Show less
D=Thread
M03
12
M04
16
M05
30
M06
33
M08
34
M10
34
M12
31
M16
31
M20
8
M24
3
L=Length
3
1
4
1
5
4
6
5
7
9
8
2
9
18
10
9
10,7
1
11
1
3
1
4
1
5
4
6
5
7
9
8
2
9
18
10
9
10,7
1
11
1
12
14
13
2
13,5
4
14
19
15
11
16
21
17
1
18
22
19
11
20
22
21
1
22
27
23
5
24
13
25
4
26
7
27
1
28
16
29
1
30
8
32
17
33
5
35
4
36
2
40
7
43
2
45
4
48
2
50
1
52
1
60
1
80
1
100
1
120
1
Show more
Show less
F=Spring force
intensified
16
light
8
standard
37
Carrier profile
hexagon socket
21
proximity switch
1
slot
11
with head
1
Form=Form thrust pad
ball
19
thrust pin
14
thrust pin flat
8
Filter
entries / page
24
of 47 entries
1
(current)
2
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 47 entries
1
(current)
2
Discover the norelem product range
Filter
Body material
brass
1
plastic
4
stainless steel
23
steel
20
Component material
ball ceramic
2
ball POM
1
ball stainless steel
8
ball steel
5
pin POM
8
pin stainless steel
6
pin steel
9
POM
6
stainless steel
7
D=Outside diameter
2
1
2,5
1
3
3
4
7
4,1
1
4,95
1
5
7
5,95
1
6
8
7,95
1
2
1
2,5
1
3
3
4
7
4,1
1
4,95
1
5
7
5,95
1
6
8
7,95
1
8
8
9,95
1
10
8
11,95
1
12
5
13,95
1
M04
1
M05
1
M06
1
M08
1
M10
1
M12
1
Show more
Show less
D=Thread
M03
12
M04
16
M05
30
M06
33
M08
34
M10
34
M12
31
M16
31
M20
8
M24
3
L=Length
3
1
4
1
5
4
6
5
7
9
8
2
9
18
10
9
10,7
1
11
1
3
1
4
1
5
4
6
5
7
9
8
2
9
18
10
9
10,7
1
11
1
12
14
13
2
13,5
4
14
19
15
11
16
21
17
1
18
22
19
11
20
22
21
1
22
27
23
5
24
13
25
4
26
7
27
1
28
16
29
1
30
8
32
17
33
5
35
4
36
2
40
7
43
2
45
4
48
2
50
1
52
1
60
1
80
1
100
1
120
1
Show more
Show less
F=Spring force
intensified
16
light
8
standard
37
Carrier profile
hexagon socket
21
proximity switch
1
slot
11
with head
1
Form=Form thrust pad
ball
19
thrust pin
14
thrust pin flat
8
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!