text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Centring clamps, mandrel collets, machinable collets
Centring clamps, mandrel collets, machinable collets
D=Max. diameter
5
1
6
1
7,4
1
8
2
10
2
12
1
12,4
1
12,5
2
14,2
3
15
1
5
1
6
1
7,4
1
8
2
10
2
12
1
12,4
1
12,5
2
14,2
3
15
1
18,5
2
19
1
20
1
22,5
2
24
1
26,5
2
27
1
28,7
1
30
1
30,5
2
35,3
1
38,5
2
42
1
46,5
2
51,5
1
53,3
1
54,5
2
70,5
2
77,7
1
86,5
2
102,5
2
103
1
175
1
Show more
Show less
Designation
Cam Lever
1
Centring Clamp
5
Centring Piece
2
Clamping Pin
1
Collet
4
Holder
1
Machinable Collet System
6
Mandrel Collet
4
Mounting Plate
1
Screw
1
Cam Lever
1
Centring Clamp
5
Centring Piece
2
Clamping Pin
1
Collet
4
Holder
1
Machinable Collet System
6
Mandrel Collet
4
Mounting Plate
1
Screw
1
Tension Cone
2
Show more
Show less
Body material
aluminium
2
high carbon steel
4
high-strength aluminium
3
mild steel
1
stainless steel
3
steel
10
structural steel
2
Version 1
adjustable
1
for collet
3
for external clamping
2
for grid plate
1
for internal clamping
1
hexagon
2
pneumatic
1
round
1
square
1
with ball
2
adjustable
1
for collet
3
for external clamping
2
for grid plate
1
for internal clamping
1
hexagon
2
pneumatic
1
round
1
square
1
with ball
2
with lateral clamping
1
with mandrel collet
1
Show more
Show less
Filter
entries / page
24
of 27 entries
1
(current)
2
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 27 entries
1
(current)
2
Discover the norelem product range
Filter
D=Max. diameter
5
1
6
1
7,4
1
8
2
10
2
12
1
12,4
1
12,5
2
14,2
3
15
1
5
1
6
1
7,4
1
8
2
10
2
12
1
12,4
1
12,5
2
14,2
3
15
1
18,5
2
19
1
20
1
22,5
2
24
1
26,5
2
27
1
28,7
1
30
1
30,5
2
35,3
1
38,5
2
42
1
46,5
2
51,5
1
53,3
1
54,5
2
70,5
2
77,7
1
86,5
2
102,5
2
103
1
175
1
Show more
Show less
Designation
Cam Lever
1
Centring Clamp
5
Centring Piece
2
Clamping Pin
1
Collet
4
Holder
1
Machinable Collet System
6
Mandrel Collet
4
Mounting Plate
1
Screw
1
Cam Lever
1
Centring Clamp
5
Centring Piece
2
Clamping Pin
1
Collet
4
Holder
1
Machinable Collet System
6
Mandrel Collet
4
Mounting Plate
1
Screw
1
Tension Cone
2
Show more
Show less
Body material
aluminium
2
high carbon steel
4
high-strength aluminium
3
mild steel
1
stainless steel
3
steel
10
structural steel
2
Version 1
adjustable
1
for collet
3
for external clamping
2
for grid plate
1
for internal clamping
1
hexagon
2
pneumatic
1
round
1
square
1
with ball
2
adjustable
1
for collet
3
for external clamping
2
for grid plate
1
for internal clamping
1
hexagon
2
pneumatic
1
round
1
square
1
with ball
2
with lateral clamping
1
with mandrel collet
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!