text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Cam action indexing plungers, barrel slide bolts
Cam action indexing plungers, barrel slide bolts
Designation
Barrel Slide Bolt
1
Cam-Action Indexing Plungers
14
Lock Grip
4
Locking plate
1
Body material
aluminium
2
brass
2
stainless steel
8
steel
9
zinc
1
Locknut
with locknut
10
without locknut
12
D=Locking pin diameter
4
14
5
14
6
14
8
14
10
14
12
14
L1=Handle length
25
13
26,3
8
30
13
31,1
8
40
13
41,5
8
50
13
51,3
8
Filter
entries / page
20
of 20 entries
Added to your shopping cart
Filter
entries / page
20
of 20 entries
Other customers also bought
Filter
Designation
Barrel Slide Bolt
1
Cam-Action Indexing Plungers
14
Lock Grip
4
Locking plate
1
Body material
aluminium
2
brass
2
stainless steel
8
steel
9
zinc
1
Locknut
with locknut
10
without locknut
12
D=Locking pin diameter
4
14
5
14
6
14
8
14
10
14
12
14
L1=Handle length
25
13
26,3
8
30
13
31,1
8
40
13
41,5
8
50
13
51,3
8
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!