text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
02000
Positioning feet
Positioning feet
Body material
high carbon steel
steel
Mounting/support surface mat.
carbide
POM
steel
Mounting/support surface
plane
round
serrated
G=thread / for thread
M06
M08
M10
M12
M16
M20
D=支撑架直径
6
8
9
9,5
10
11,5
13
15
16
16,5
17
18,5
19
20
23
25
27
32
36
Filter
entries / page
7
of 7 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
7
of 7 entries
Other customers also bought
Filter
Body material
high carbon steel
steel
Mounting/support surface mat.
carbide
POM
steel
Mounting/support surface
plane
round
serrated
G=thread / for thread
M06
M08
M10
M12
M16
M20
D=支撑架直径
6
8
9
9,5
10
11,5
13
15
16
16,5
17
18,5
19
20
23
25
27
32
36
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!