text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
€ 0,00
Shopping cart
€ 0,00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
01000
Profiles
Profiles
Designation
Angle Profile
2
H-Profile
1
Hollow Profile
2
L-Profile
3
Prism Support
2
T-Profile
1
U-Profile
1
Body material
aluminium
6
grey cast iron
12
B=Width
25
1
32
3
36
2
40
5
50
3
63
6
70
1
80
8
100
12
125
8
25
1
32
3
36
2
40
5
50
3
63
6
70
1
80
8
100
12
125
8
160
8
200
9
250
5
315
3
H=Height
16
2
20
1
25
2
32
3
36
1
40
4
50
3
56
1
63
6
70
1
16
2
20
1
25
2
32
3
36
1
40
4
50
3
56
1
63
6
70
1
80
8
95
1
100
8
101,5
1
125
7
160
7
181
1
197,5
1
200
7
250
5
315
3
L=Length
100
4
150
5
200
9
300
12
400
3
600
11
800
4
1000
4
Version 1
45°
1
60°
1
equal sided
1
extra wide
1
rectangular
1
square
1
unequal sided
1
with reinforcing ribs
1
Filter
entries / page
12
of 12 entries
Added to your shopping cart
Filter
entries / page
12
of 12 entries
Other customers also bought
Filter
Designation
Angle Profile
2
H-Profile
1
Hollow Profile
2
L-Profile
3
Prism Support
2
T-Profile
1
U-Profile
1
Body material
aluminium
6
grey cast iron
12
B=Width
25
1
32
3
36
2
40
5
50
3
63
6
70
1
80
8
100
12
125
8
25
1
32
3
36
2
40
5
50
3
63
6
70
1
80
8
100
12
125
8
160
8
200
9
250
5
315
3
H=Height
16
2
20
1
25
2
32
3
36
1
40
4
50
3
56
1
63
6
70
1
16
2
20
1
25
2
32
3
36
1
40
4
50
3
56
1
63
6
70
1
80
8
95
1
100
8
101,5
1
125
7
160
7
181
1
197,5
1
200
7
250
5
315
3
L=Length
100
4
150
5
200
9
300
12
400
3
600
11
800
4
1000
4
Version 1
45°
1
60°
1
equal sided
1
extra wide
1
rectangular
1
square
1
unequal sided
1
with reinforcing ribs
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!