text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
28000
Oil level gauges
Oil level gauges
Designation
Dipstick
1
Oil Level Gauge
9
Version 1
with electronic oil level & temperature monitoring
2
with electronic oil level monitoring
2
with electronic temperature monitoring
2
with ventilation
1
without thermometer
1
without vent
1
Body material
aluminium
3
plastic
3
steel
1
thermoplastic
3
L=Length
103
1
107
1
151
1
156
1
164
3
286
1
325
1
326,6
3
425
1
426,6
3
103
1
107
1
151
1
156
1
164
3
286
1
325
1
326,6
3
425
1
426,6
3
525
1
526,6
3
Show more
Show less
TS=Thermometer scale
0 - 80 °C / 50 - 175 °F
2
0 - 100 °C / 50 - 200 °F
2
Filter
entries / page
10
of 10 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
10
of 10 entries
Discover the norelem product range
Filter
Designation
Dipstick
1
Oil Level Gauge
9
Version 1
with electronic oil level & temperature monitoring
2
with electronic oil level monitoring
2
with electronic temperature monitoring
2
with ventilation
1
without thermometer
1
without vent
1
Body material
aluminium
3
plastic
3
steel
1
thermoplastic
3
L=Length
103
1
107
1
151
1
156
1
164
3
286
1
325
1
326,6
3
425
1
426,6
3
103
1
107
1
151
1
156
1
164
3
286
1
325
1
326,6
3
425
1
426,6
3
525
1
526,6
3
Show more
Show less
TS=Thermometer scale
0 - 80 °C / 50 - 175 °F
2
0 - 100 °C / 50 - 200 °F
2
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!