text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Trapezoidal thread spindles, trapezoidal thread nuts
Designation
Trapeziodal Thread Nut
5
Trapezoidal Thread Spindle
2
Version 1
LH thread
3
LH-thread rolled
1
LH-thread whirled
1
RH thread
5
RH-thread rolled
2
RH-thread whirled
1
Body material
gunmetal
4
mild steel
2
plastic
2
stainless steel
4
steel
3
DxP=Thread
TR 6X2 P1
3
TR 8X1,5
2
TR 10X2
4
TR 10X3
4
TR 12X3
4
TR 12X6 P3
3
TR 14X3
4
TR 14X4
3
TR 16X4
4
TR 16X8 P4
3
TR 6X2 P1
3
TR 8X1,5
2
TR 10X2
4
TR 10X3
4
TR 12X3
4
TR 12X6 P3
3
TR 14X3
4
TR 14X4
3
TR 16X4
4
TR 16X8 P4
3
TR 18X4
4
TR 20X4
4
TR 20X8 P4
3
TR 24X5
4
TR 24X10 P5
3
TR 26X5
4
TR 28X5
4
TR 30X6
4
TR 30X12 P6
3
TR 32X6
4
TR 36X6
4
TR 40X7
4
TR 40X14 P7
3
TR 44X7
4
TR 50X8
4
Show more
Show less
Version 2
double-start
3
single start
4
Filter
entries / page
7
of 7 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
7
of 7 entries
Discover the norelem product range
Filter
Designation
Trapeziodal Thread Nut
5
Trapezoidal Thread Spindle
2
Version 1
LH thread
3
LH-thread rolled
1
LH-thread whirled
1
RH thread
5
RH-thread rolled
2
RH-thread whirled
1
Body material
gunmetal
4
mild steel
2
plastic
2
stainless steel
4
steel
3
DxP=Thread
TR 6X2 P1
3
TR 8X1,5
2
TR 10X2
4
TR 10X3
4
TR 12X3
4
TR 12X6 P3
3
TR 14X3
4
TR 14X4
3
TR 16X4
4
TR 16X8 P4
3
TR 6X2 P1
3
TR 8X1,5
2
TR 10X2
4
TR 10X3
4
TR 12X3
4
TR 12X6 P3
3
TR 14X3
4
TR 14X4
3
TR 16X4
4
TR 16X8 P4
3
TR 18X4
4
TR 20X4
4
TR 20X8 P4
3
TR 24X5
4
TR 24X10 P5
3
TR 26X5
4
TR 28X5
4
TR 30X6
4
TR 30X12 P6
3
TR 32X6
4
TR 36X6
4
TR 40X7
4
TR 40X14 P7
3
TR 44X7
4
TR 50X8
4
Show more
Show less
Version 2
double-start
3
single start
4
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!