text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Measuring and testing components
33000
Measurement technology accessories
Measurement technology accessories
Designation
1378
1
1379
1
Adapter
2
Carrier Plate
1
Clamping Component Set
1
Column
1
Dowel Pin
1
Fixed Centre
1
Gauge Arm
1
Holder
1
1378
1
1379
1
Adapter
2
Carrier Plate
1
Clamping Component Set
1
Column
1
Dowel Pin
1
Fixed Centre
1
Gauge Arm
1
Holder
1
Jaw
1
Jaw Plate
1
Measuring Fixture
1
Needle Support
1
Pivot Column
1
Pivot System
1
Precision Three-Jaw Chuck
1
Precision Vice
2
Prism Insert
1
Prism Jaw
1
Probe Element
1
Protection Frame
1
Slotted Nut
1
Spacer
1
Spring Clamp
1
Sprung Centre Sleeve
2
Show more
Show less
Body material
aluminium
8
brass
1
high carbon steel
3
stainless steel
5
steel
13
Filter
entries / page
24
of 26 entries
1
(current)
2
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
24
of 26 entries
1
(current)
2
Discover the norelem product range
Filter
Designation
1378
1
1379
1
Adapter
2
Carrier Plate
1
Clamping Component Set
1
Column
1
Dowel Pin
1
Fixed Centre
1
Gauge Arm
1
Holder
1
1378
1
1379
1
Adapter
2
Carrier Plate
1
Clamping Component Set
1
Column
1
Dowel Pin
1
Fixed Centre
1
Gauge Arm
1
Holder
1
Jaw
1
Jaw Plate
1
Measuring Fixture
1
Needle Support
1
Pivot Column
1
Pivot System
1
Precision Three-Jaw Chuck
1
Precision Vice
2
Prism Insert
1
Prism Jaw
1
Probe Element
1
Protection Frame
1
Slotted Nut
1
Spacer
1
Spring Clamp
1
Sprung Centre Sleeve
2
Show more
Show less
Body material
aluminium
8
brass
1
high carbon steel
3
stainless steel
5
steel
13
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!