Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Show more
Show less
Fixed castors
from
€73.42
plus sales tax
plus shipping costs
Swivel castors
from
€81.85
plus sales tax
plus shipping costs
Swivel castors with "stop-top"
from
€107.97
plus sales tax
plus shipping costs
Description
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
From diameter 125 mm the wheels have spokes.