Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Show more
Show less
Tension levers stainless steel with internal thread, 0°
from
€13.09
plus sales tax
plus shipping costs
Tension levers stainless steel with internal thread, 20°
from
€13.09
plus sales tax
plus shipping costs
Tension levers, stainless steel, with reamed hole, 0 degrees
from
€13.09
plus sales tax
plus shipping costs
Tension levers, stainless steel, with reamed hole, 20 degrees
from
€13.09
plus sales tax
plus shipping costs
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Note
Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request
Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Dimension “A” available in other lengths at extra charge.