Material
Thermoplastic, black grey.
Bush steel.
Bush steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Knurled knobs Form A, no markings
from
€5.12
plus sales tax
plus shipping costs
Knurled knobs Form B, with 1 line
from
€6.05
plus sales tax
plus shipping costs
Knurled knobs Form C, with standard scale
from
€6.87
plus sales tax
plus shipping costs
Description
Material
Thermoplastic, black grey.
Bush steel.
Bush steel.
Version
Steel trivalent blue-passivated.
Note
Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request
Special graduations.
Drawing reference
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)