text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
32
D=Roller diameter
100
F5=Load capacity kg
90
For=Wheel bearing
plain bearing
H=total height
136
A
40
Fastening type
mounting plate
R
90

Description

Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range