Swivel castor
with stop-top locking system
steel
- Swivel castor housing with double ball bearing
- Wheels with ball bearing
- Steel plate housing
- Steel wheel rim
- Solid rubber tread, shock and impact resistant
€150.14
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-top locking system
Body material
steel
Component material
rubber
B=belt width
40
D=Roller diameter
100
F5=Load capacity kg
180
For=Wheel bearing
ball bearing
H=total height
140
A
45
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
95
Description
Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Housing pressed. Reinforced forks, base plates and swivel head bolts. Wheels with precision ball bearing.
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.