text.skipToContent text.skipToNavigation
EN
Choose your language

95059

Rollers heavy-load

  • Especially high restoration elasticity with a long service life
  • High cut and tear resistance
  • Low rolling resistance
  • Abrasion resistant
  • Quiet and floor protecting
Special features:

from €43.64

plus sales tax

Description

Material
Wheel body steel tube with ball bearing.
Tread Extrathane® 92 Shore A.
Note
The ball bearing is splashproof. The tread is firmly bonded. These rollers resist abrasion, are non-staining, gentle to floors, low-noise, elastic, have low roll resistance and have a particularly high elastic restoration after long standing high cut and tear resistance.
Uses: pallet trucks, forklift, etc.
Other sizes on request.