text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Polyamid Wheels
Form
B
Version 1
without locking system
Version 2
without housing
Product type
heavy-duty version
Body material
polyamide
B=belt width
65
D=Roller diameter
250
F5=Load capacity kg
2000
For=Wheel bearing
ball bearing
B1
65
D1
25
Form definition
ball bearing

Description

Material
Polyamide.
Note
Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Suitable as replacement rollers for the castors 95040.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range