Lifting Castor
with locking system
polyamide
- With sealed ball bearing
- Height-adjustable
€117.84
plus sales tax
Added to your shopping cart
Designation
Lifting Castor
Version 1
with locking system
Body material
polyamide
Component material
aluminium
B=belt width
29
D=Roller diameter
63
F5=Load capacity kg
500
For=Wheel bearing
plain bearing
H=total height
104
A
46
B1
70
B2
90
B3
85
D1
9
Fastening type
mounting plate
H1
119
L
90
L1
70
R
77,5
SW
-
Description
Material
Housing die-cast aluminium.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Version
Housing, powder-coated, ivory.
Steel parts trivalent blue passivated.
Roller and foot black.
Steel parts trivalent blue passivated.
Roller and foot black.
Note
Elevating castor with foot. With sealed ball bearing in the swivel head. Height adjustment with a 13 mm spanner or by the integrated adjustment screw. Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.